CX8142-000 | RWGK-C-90/50
- Available in:
- EMEA
RWGK Heat-shrinkable wraparound kit for grounding cables with 50 to 90 mm cable diameter
Specifications
Features and Benefits
- A lead-free method for grounding of double jacket cables
- Composite material provides high mechanical strength and ease of installation in confined spaces
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink grounding kit |
Product Series | RWGK |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Height | 530 mm | 20.866 in |
Length | 250 mm | 9.843 in |
Single Cable Diameter, maximum | 90 mm | 3.543 in |
Single Cable Diameter, minimum | 50 mm | 1.969 in |
Expanded Wall Thickness, minimum | 1.5 mm | 0.059 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink grounding kit |
Product Series | RWGK |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Height | 530 mm | 20.866 in |
Length | 250 mm | 9.843 in |
Single Cable Diameter, maximum | 90 mm | 3.543 in |
Single Cable Diameter, minimum | 50 mm | 1.969 in |
Expanded Wall Thickness, minimum | 1.5 mm | 0.059 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse