EX-PH3

Coaxial Cable Mounting Bracket, three holes, for expanding Ex-Press® Band line capacity (Band not incl)

Product Classification  
Product Type   Mounting bracket
   
Dimensions  
Height   76.2 mm   |   3.0 in
Length   76.2 mm   |   3.0 in
Weight   1.2 kg   |   2.6 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Hole Size   3/4 in   |   7/16 in
Hole, quantity   12
Includes   Brackets   |   Hardware
Material Type   Aluminum
Mounting   Polygon monopole, 254–1524 mm (10–60 in)   |   Round monopole, 254–1524 mm (10–60 in)
Package Quantity   10
   
Outline Drawing