760253293 | EPX-4U-MOD-ENC-FX-W
Base Product: EPX-PANELS
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
EPX 4U fixed panel, accepts (16) G2 style splice cassettes, modules or adapter packs, providing up to 192 duplex LC ports, white
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel | Fiber patch/splice panel | 
| Product Series | EPX | 
General Specifications
| Application | Accepts sixteen G2 modular cassettes | 
| Color | White | 
| Intelligence Type | Not iPatch® ready | 
| Interface, front | Unloaded | 
| Module/Adapter Pack Slots, quantity | 16 | 
| Rack Type | EIA 19 in | 
| Rack Units | 4 | 
| Shelf Movement | Fixed | 
| Total Fibers, quantity | 384 | 
| Total Ports, quantity | 0 | 
Dimensions
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 412.75 mm | 16.25 in | 
Environmental Specifications
| Safety Standard | CSA 22.2 | UL 1863 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Weight, net | 6.486 kg | 14.3 lb | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch panel | Fiber patch/splice panel | 
| Product Series | EPX | 
General Specifications
| Application | Accepts sixteen G2 modular cassettes | 
| Color | White | 
| Intelligence Type | Not iPatch® ready | 
| Interface, front | Unloaded | 
| Module/Adapter Pack Slots, quantity | 16 | 
| Rack Type | EIA 19 in | 
| Rack Units | 4 | 
| Shelf Movement | Fixed | 
| Total Fibers, quantity | 384 | 
| Total Ports, quantity | 0 | 
Dimensions
| Height | 177.8 mm | 7 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 412.75 mm | 16.25 in | 
Environmental Specifications
| Safety Standard | CSA 22.2 | UL 1863 | 
Packaging and Weights
| Packaging quantity | 1 | 
| Weight, net | 6.486 kg | 14.3 lb | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            
                            
                            
                            
                            
                            