Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber indoor cable, Low Smoke Zero Halogen Distribution, 24 fiber single-unit, Multimode OM3, Meters jacket marking, Aqua jacket color
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | N-DS |
Cable Type | Distribution |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Aqua |
Jacket Marking | Meters |
Total Fiber Count | 24 |
Diameter Over Jacket | 8.8 mm | 0.346 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 176 mm | 6.929 in |
Minimum Bend Radius, unloaded | 88 mm | 3.465 in |
Tensile Load, long term, maximum | 369 N | 82.955 lbf |
Tensile Load, short term, maximum | 1320 N | 296.748 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Fiber Type | OM3 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Listing | NEC OFNR (UL) and c(UL) |
Flame Test Method | IEC 60332-3 | UL 1666 | UL 1685 |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Regional Availability | Asia | Australia/New Zealand |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | N-DS |
Cable Type | Distribution |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Aqua |
Jacket Marking | Meters |
Total Fiber Count | 24 |
Diameter Over Jacket | 8.8 mm | 0.346 in |
Minimum Bend Radius, loaded | 176 mm | 6.929 in |
Minimum Bend Radius, unloaded | 88 mm | 3.465 in |
Tensile Load, long term, maximum | 369 N | 82.955 lbf |
Tensile Load, short term, maximum | 1320 N | 296.748 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-21 E1 |
Fiber Type | OM3 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
Flame Test Listing | NEC OFNR (UL) and c(UL) |
Flame Test Method | IEC 60332-3 | UL 1666 | UL 1685 |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Click on image to enlarge. |