Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor Fiber Optic Cable, 6-fiber, OM1, multimode, tight buffer, orange
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Cable Type | Tight buffer |
Jacket Color | Orange |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6 mm | 0.236 in |
Minimum Bend Radius, loaded | 90 mm | 3.543 in |
Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 1001 N | 225.034 lbf |
Fiber Type | OM1 |
Attenuation, maximum | 0.90 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAA (OM1) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Method | IEC 60332-1 | IEC 60332-3 | IEC 60754-1 | IEC 61034-2 |
Cable weight | 33 kg/km | 22.175 lb/kft |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Cable Type | Tight buffer |
Jacket Color | Orange |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 6 |
Total Fiber Count | 6 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 6 mm | 0.236 in |
Minimum Bend Radius, loaded | 90 mm | 3.543 in |
Minimum Bend Radius, unloaded | 60 mm | 2.362 in |
Tensile Load, long term, maximum | 600 N | 134.885 lbf |
Tensile Load, short term, maximum | 1001 N | 225.034 lbf |
Fiber Type | OM1 |
Attenuation, maximum | 0.90 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAA (OM1) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Method | IEC 60332-1 | IEC 60332-3 | IEC 60754-1 | IEC 61034-2 |
Cable weight | 33 kg/km | 22.175 lb/kft |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |