Fiber indoor/outdoor cable, LSZH Figure 8, 2 fiber, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color
Specifications
Product Classification
Regional Availability | China |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Jacket Color | Black |
Jacket Marking | Meters |
Strength Members | Central fiber reinforced polymer (FRP) rod |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Height Over Jacket | 3 mm | 0.118 in |
Width Over Jacket | 2 mm | 0.079 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 40 mm | 1.575 in |
Minimum Bend Radius, unloaded | 20 mm | 0.787 in |
Tensile Load, long term, maximum | 40 N | 8.992 lbf |
Tensile Load, short term, maximum | 80 N | 17.985 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 1 N-m | 8.851 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 20 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
Environmental Space | Indoor/Outdoor |
Flame Test Listing | B1 |
Flame Test Method | GB/T 31247 |
Jacket UV Resistance | ASTM G154 Cycle 1, for 720 hours |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 9 kg/km | 6.048 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | China |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Jacket Color | Black |
Jacket Marking | Meters |
Strength Members | Central fiber reinforced polymer (FRP) rod |
Fibers per Subunit, quantity | 2 |
Total Fiber Count | 2 |
Dimensions
Height Over Jacket | 3 mm | 0.118 in |
Width Over Jacket | 2 mm | 0.079 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 40 mm | 1.575 in |
Minimum Bend Radius, unloaded | 20 mm | 0.787 in |
Tensile Load, long term, maximum | 40 N | 8.992 lbf |
Tensile Load, short term, maximum | 80 N | 17.985 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 1 N-m | 8.851 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 20 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
Environmental Specifications
Installation temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
Environmental Space | Indoor/Outdoor |
Flame Test Listing | B1 |
Flame Test Method | GB/T 31247 |
Jacket UV Resistance | ASTM G154 Cycle 1, for 720 hours |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
Cable weight | 9 kg/km | 6.048 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse