OCC1P Wideband Splitter, planar, singlemode, 1x8, symmetrical split ratio, 0,250 mm cable, light duty housing
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Splitter component |
Product Series | OCC1P |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Component, rectangular |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 1 x 8 splitter |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter, Input | 0.25 mm | 0.010 in |
Pigtail Diameter, Output | 0.25 mm | 0.010 in |
Environmental Specifications
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Splitter component |
Product Series | OCC1P |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Device Type | Component, rectangular |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use in FOSC closures |
Circuits, quantity | 1 |
Distribution Type | 1 x 8 splitter |
Interface, Input | Stub tail |
Interface, Output | Stub tail |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Pigtail Length, Input | 2.5 m | 8.202 ft |
Pigtail Length, Output | 2.5 m | 8.202 ft |
Pigtail Diameter, Input | 0.25 mm | 0.010 in |
Pigtail Diameter, Output | 0.25 mm | 0.010 in |
Environmental Specifications
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse