Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH 3000 Plug-and-Play Splitter Module, 1 x 64, SC/APC
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDH 3000 | Mini FDH 3000 |
Government Requirements | Build America Buy America (BABA) compliant* |
Device Type | Plug-and-play module |
Functionality | Splitting |
Access | Front | Rear |
Application | For use in FDH 3000 cabinets |
Circuits, quantity | 1 |
Distribution Type | 1 x 64 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Interface, rear | SC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Module Color | Putty white |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Height | 88.9 mm | 3.5 in |
Width | 12.7 mm | 0.5 in |
Depth | 139.7 mm | 5.5 in |
Furcation Tube Diameter | 2 mm | 0.079 in |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.4 dB |
Uniformity, maximum | 2 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 20.5 dB |
Return Loss, Splitter, minimum | 55 dB |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Flammability Rating | UL 94 V-0 |
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Included | Reversible dust cap |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDH 3000 | Mini FDH 3000 |
Government Requirements | Build America Buy America (BABA) compliant* |
Device Type | Plug-and-play module |
Functionality | Splitting |
Access | Front | Rear |
Application | For use in FDH 3000 cabinets |
Circuits, quantity | 1 |
Distribution Type | 1 x 64 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Interface, rear | SC/APC |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Module Color | Putty white |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Height | 88.9 mm | 3.5 in |
Width | 12.7 mm | 0.5 in |
Depth | 139.7 mm | 5.5 in |
Furcation Tube Diameter | 2 mm | 0.079 in |
Directivity, minimum | 55 dB |
Polarization Dependent Loss, maximum | 0.4 dB |
Uniformity, maximum | 2 dB |
Wavelength Range | 1260–1650 nm |
Insertion Loss, Splitter, maximum | 20.5 dB |
Return Loss, Splitter, minimum | 55 dB |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Flammability Rating | UL 94 V-0 |
Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
Included | Reversible dust cap |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |