Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, aqua, 20 m
Regional Availability | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Jacket Color | Aqua |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
|
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Jacket Color | Aqua |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
|
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |