Fiber Optic Patch Cord, Duplex, Multimode OM4, LC/UPC to LC/UPC, 3 mm, LSZH/OFNR, aqua, 110 m
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 185 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Aqua |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Aqua |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Polarity | Pairs, flipped |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 110 m | 360.892 ft |
| Diameter Over Jacket | 3 mm | 0.118 in |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Tensile Load, long term, maximum | 120 N | 26.977 lbf |
| Tensile Load, short term, maximum | 400 N | 89.924 lbf |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4 |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 20 dB |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 185 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Aqua |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Aqua |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Polarity | Pairs, flipped |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 110 m | 360.892 ft |
| Diameter Over Jacket | 3 mm | 0.118 in |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Tensile Load, long term, maximum | 120 N | 26.977 lbf |
| Tensile Load, short term, maximum | 400 N | 89.924 lbf |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4 |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 20 dB |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser |
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
