Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-LA
Fiber Optic Cable, 72-fiber, OS2, yellow. Provides Rodent Resistance.
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Subunit, quantity | 6 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 72 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
Diameter Over Jacket | 16.8 mm | 0.661 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 340 mm | 13.386 in |
Minimum Bend Radius, unloaded | 250 mm | 9.843 in |
Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
Cable Crush Resistance, maximum | 40 N/mm | 228.406 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 15 N-m | 132.761 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Fiber Type | OS2 |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 223 kg/km | 149.849 lb/kft |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LA |
Armor Type | Non-metallic rods |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Yellow |
Jacket Marking | Meters |
Subunit, quantity | 6 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 72 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
Diameter Over Jacket | 16.8 mm | 0.661 in |
Minimum Bend Radius, loaded | 340 mm | 13.386 in |
Minimum Bend Radius, unloaded | 250 mm | 9.843 in |
Tensile Load, long term, maximum | 6000 N | 1348.854 lbf |
Tensile Load, short term, maximum | 9000 N | 2023.281 lbf |
Cable Crush Resistance, maximum | 40 N/mm | 228.406 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 15 N-m | 132.761 in lb |
Impact Test Method | IEC 60794-1 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Fiber Type | OS2 |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 223 kg/km | 149.849 lb/kft |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |