6-2160736-3 | C-001-DN-8G-M01BK/20G/V6/D
Base Product: C-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Drop Cable FTTH
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Tight buffer |
Construction Type | Non-armored | Ultra Low Loss (ULL) trunk/extension/cross-connect, indoor |
Subunit Type | Gel-filled |
Inner Jacket Color | White |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Cable Length | 999.744 m | 3280 m |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5 mm | 0.197 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
Installation temperature | -0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 30 kg/km | 20.159 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
General Specifications
Cable Type | Tight buffer |
Construction Type | Non-armored | Ultra Low Loss (ULL) trunk/extension/cross-connect, indoor |
Subunit Type | Gel-filled |
Inner Jacket Color | White |
Jacket Color | Black |
Jacket Marking | Meters |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Cable Length | 999.744 m | 3280 m |
Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
Diameter Over Jacket | 5 mm | 0.197 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
Installation temperature | -0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Drop | Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 30 kg/km | 20.159 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse