Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Indoor/Outdoor cable, Low Smoke Zero Halogen, Distribution, Gel-Free, 4 fiber single-unit, Singlemode G.657.A1, Meters jacket marking, Yellow jacket color
Regional Availability | China |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Country Specific for | China |
Attenuation, maximum | 0.3 dB/km @ 1,550 nm | 0.3 dB/km @ 1,625 nm | 0.40 dB/km @ 1,310 nm |
Cable Type | Tight buffer |
Subunit Type | Gel-free |
Strength Members | E-glass yarns |
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 5.3 mm | 0.209 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 106 mm | 4.173 in |
Minimum Bend Radius, unloaded | 53 mm | 2.087 in |
Tensile Load, long and short term | See Sag and Tension tables in Product Documentation section |
Tensile Load, long term, maximum | 198 N | 44.512 lbf |
Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-409 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | B1 |
Flame Test Method | GB/T 31247 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Regional Availability | China |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Country Specific for | China |
Attenuation, maximum | 0.3 dB/km @ 1,550 nm | 0.3 dB/km @ 1,625 nm | 0.40 dB/km @ 1,310 nm |
Cable Type | Tight buffer |
Subunit Type | Gel-free |
Strength Members | E-glass yarns |
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 5.3 mm | 0.209 in |
Minimum Bend Radius, loaded | 106 mm | 4.173 in |
Minimum Bend Radius, unloaded | 53 mm | 2.087 in |
Tensile Load, long and short term | See Sag and Tension tables in Product Documentation section |
Tensile Load, long term, maximum | 198 N | 44.512 lbf |
Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1-2-E1 |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-409 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | B1 |
Flame Test Method | GB/T 31247 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Click on image to enlarge. |