Indoor/outdoor Fiber Optic Cable, 4-fiber, office distribution, multimode, OM3, ULSZH, black. Provides Rodent Resistance.
Features and Benefits
- designed to offer flexibility, strength and compact construction for internal and interbuilding use
- non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
- oversheathed with a ULSZH jacket meeting IEC fire performance requirements
Specifications
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 8-1592139-5 4x50/125 OM3 EN50575 CLASS C BIMMF ULSZH [Serial NUMBER] [METRE MARK] |
Strength Members | E-glass yarns |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 150 mm | 5.906 in |
Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 46 kg/km | 30.911 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Cable Type | Tight buffer |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 8-1592139-5 4x50/125 OM3 EN50575 CLASS C BIMMF ULSZH [Serial NUMBER] [METRE MARK] |
Strength Members | E-glass yarns |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 6.4 mm | 0.252 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 150 mm | 5.906 in |
Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Optical Specifications
Fiber Type | OM3 |
Optical Specifications, Wavelength Specific
Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) |
Environmental Specifications
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Packaging and Weights
Cable weight | 46 kg/km | 30.911 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse