Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: CS24P
Category 5e F/UTP Cable, plenum, white jacket, 4 pair count, 1000 ft (305 m) length, reel
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
Product Number | CS24P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 5.969 mm | 0.235 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Conductor Gauge, singles | 24 AWG |
Drain Wire Gauge | 26 AWG |
Click on image to enlarge. |
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 73 % |
Operating Frequency, maximum | 100 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Click on image to enlarge. |
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | FEP |
Jacket Material | PVC |
Shield (Tape) Material | Aluminum/Polyester |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Cable weight | 44.05 kg/km | 29.6 lb/kft |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
Product Number | CS24P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 5.969 mm | 0.235 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Conductor Gauge, singles | 24 AWG |
Drain Wire Gauge | 26 AWG |
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 73 % |
Operating Frequency, maximum | 100 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | FEP |
Jacket Material | PVC |
Shield (Tape) Material | Aluminum/Polyester |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Cable weight | 44.05 kg/km | 29.6 lb/kft |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |