Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS44Z

Base Product

CS44Z Category 6A Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CS44Z by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length EN50575 CPR Cable EuroClass Fire Performance EN50575 CPR Cable EuroClass Smoke Rating EN50575 CPR Cable EuroClass Droplets Rating EN50575 CPR Cable EuroClass Acidity Rating
1-1859218-0 | CS44Z1 PNK C6A 4/23 F/UTP RL 305M 1-1859218-0 | CS44Z1 PNK C6A 4/23 F/UTP RL 305M
CS44Z1 Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 1000 ft, light pink
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable F/UTP (shielded) Pink Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
1859218-1 | CS44Z1 BLK C6A 4/23 F/UTP RL 305M 1859218-1 | CS44Z1 BLK C6A 4/23 F/UTP RL 305M
CS44Z1 Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 1000 ft reel, black
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable F/UTP (shielded) Black 640Z Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft No Rating
1859218-7 | CS44Z1 RED C6A 4/23 F/UTP RL 305M 1859218-7 | CS44Z1 RED C6A 4/23 F/UTP RL 305M
CS44Z1 Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 305 m reel, red
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable F/UTP (shielded) Red 640Z Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft No Rating
1859218-8 | CS44Z1 YEL C6A 4/23 F/UTP RL 305M 1859218-8 | CS44Z1 YEL C6A 4/23 F/UTP RL 305M
CS44Z1 Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 1000 ft reel, yellow
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable F/UTP (shielded) Yellow 640Z Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft No Rating
1859218-9 | CS44Z1 VLT C6A 4/23 F/UTP RL 305M 1859218-9 | CS44Z1 VLT C6A 4/23 F/UTP RL 305M
CS44Z1 Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 305 m reel, violet
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable F/UTP (shielded) Violet Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft No Rating
1859381-2 | CS44Z3 WHT C6A 4/23 F/UTP RL 305M 1859381-2 | CS44Z3 WHT C6A 4/23 F/UTP RL 305M
Category 6A Copper Cable, 4 pair, FTP, LSFRZH, 23 AWG, 1000 ft reel
Asia | Latin America NETCONNECT® Twisted pair cable F/UTP (shielded) White Reel 4 Low Smoke Fire Retardant Zero Halogen (LSFRZH) 304.8 m | 1000 ft Dca s2 d2 a1
884012608/10 | CS44Z3 RED C6A 4/23 F/UTP RL 305M ANATEL 884012608/10 | CS44Z3 RED C6A 4/23 F/UTP RL 305M ANATEL
CS44Z3 Category 6A, F/UTP Cable, low smoke zero halogen, red jacket, 4 pair count, ANATEL, 1000ft (305 m) length reel
Latin America NETCONNECT® Twisted pair cable F/UTP (shielded) Red Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884015608/10 | CS44Z1 GRY C6A 4/23 F/UTP RL 305M (CALA) 884015608/10 | CS44Z1 GRY C6A 4/23 F/UTP RL 305M (CALA)
CS44Z1 Category 6A, F/UTP Cable, low smoke zero halogen, gray jacket, 4 pair count, 1000 ft (305 m) length reel, ANATEL
Latin America NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) Gray CS44Z1 Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft No Rating

Product classification

Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Product classification

Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification