884019708/10 | CS44Z1 WHT C6A 4/23 F/UTP RL 305M (CALA)
Base Product: CS44Z
- Available in:
- Latin America
CS44Z1 Category 6A, F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length reel, ANATEL
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
General Specifications
| Product Number | CS44Z1 | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | F/UTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Drain Wire Type | Solid | 
| Jacket Color | White | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ABNT/NBR 14703 | ANSI/TIA-568.2-D | Anatel | ISO/IEC 11801 Class EA | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Insulated Conductor | 1.14 mm | 0.0449 in | 
| Diameter Over Jacket, nominal | 7.188 mm | 0.283 in | 
| Conductor Gauge, singles | 23 AWG | 
| Drain Wire Gauge | 26 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Characteristic Impedance | 100 ohm | 
| Characteristic Impedance Tolerance | ±15 ohm | 
| dc Resistance, maximum | 7.8 ohms/100 m | 2.377 ohms/100 ft | 
| Delay Skew, maximum | 45 ns | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz | 
| Nominal Velocity of Propagation (NVP) | 69 % | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Shield (Tape) Material | Aluminum/Polyester | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | No Rating | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | ABNT/NBR 14705 | IEC 60332-1 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
General Specifications
| Product Number | CS44Z1 | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | F/UTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Drain Wire Type | Solid | 
| Jacket Color | White | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ABNT/NBR 14703 | ANSI/TIA-568.2-D | Anatel | ISO/IEC 11801 Class EA | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Insulated Conductor | 1.14 mm | 0.0449 in | 
| Diameter Over Jacket, nominal | 7.188 mm | 0.283 in | 
| Conductor Gauge, singles | 23 AWG | 
| Drain Wire Gauge | 26 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Characteristic Impedance | 100 ohm | 
| Characteristic Impedance Tolerance | ±15 ohm | 
| dc Resistance, maximum | 7.8 ohms/100 m | 2.377 ohms/100 ft | 
| Delay Skew, maximum | 45 ns | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz | 
| Nominal Velocity of Propagation (NVP) | 69 % | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Shield (Tape) Material | Aluminum/Polyester | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | No Rating | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | ABNT/NBR 14705 | IEC 60332-1 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Visio Stencil
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    