Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Insert Adapter, LC, duplex, metal sleeve, flangeless, multimode, aqua
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Body Style | Duplex |
Color | Aqua |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 2 |
Height | 9.3 mm | 0.366 in |
Width | 14.8 mm | 0.583 in |
Length | 29.2 mm | 1.15 in |
Alignment Sleeve Material | Phosphorous bronze |
Material Type | Thermoplastic |
Fiber Mode | Multimode |
Flammability Rating | UL 94 V-0 |
Included | Dust caps | Retention clips |
Packaging quantity | 1 |
Packaging Type | Bag |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Body Style | Duplex |
Color | Aqua |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 2 |
Height | 9.3 mm | 0.366 in |
Width | 14.8 mm | 0.583 in |
Length | 29.2 mm | 1.15 in |
Alignment Sleeve Material | Phosphorous bronze |
Material Type | Thermoplastic |
Fiber Mode | Multimode |
Flammability Rating | UL 94 V-0 |
Included | Dust caps | Retention clips |
Packaging quantity | 1 |
Packaging Type | Bag |