E47713-000 | OCAB-L1-03-B3
- Available in:
- EMEA
- Latin America
- North America
Fiber Optic Power Reducing Build Out Attenuator, singlemode LC/UPC, 3dB, blue
Features and Benefits
- Designed to reduce or balance the power in passive optical networks
- Insertable between the connector and the adapter and therefore suited for distribution frames, cabinets and boxes
- High system flexibility because of wave-length independency and polarization insensitivity
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber attenuator |
Product Series | OCAB |
General Specifications
Color | Blue |
Interface | LC/UPC |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Attenuation Tolerance | ± 0.5 dB |
Attenuation, nominal | 3 dB |
Operating Wavelength | 1430 – 1625 nm |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber attenuator |
Product Series | OCAB |
General Specifications
Color | Blue |
Interface | LC/UPC |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Attenuation Tolerance | ± 0.5 dB |
Attenuation, nominal | 3 dB |
Operating Wavelength | 1430 – 1625 nm |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse