Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Keyed LC Connector for 1.6 mm Fiber, simplex multimode, yellow
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Body Style | Simplex |
Color | Yellow |
Ferrule Geometry | Flat |
Interface | LC/UPC |
Interface Feature | Keyed |
Length | 52 mm | 2.047 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.17 dB |
Return Loss, minimum | 20 dB |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Body Style | Simplex |
Color | Yellow |
Ferrule Geometry | Flat |
Interface | LC/UPC |
Interface Feature | Keyed |
Length | 52 mm | 2.047 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.17 dB |
Return Loss, minimum | 20 dB |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |