Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: QWIK-FUSE-MPO
Qwik-Fuse MPO Connector, UNPINNED, Singlemode-APC, Green, for ribbon, jacketed, single pack
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
Color | Green |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface Feature | Field Installable | Fusion splice | Unpinned |
Length | 57.6 mm | 2.268 in |
Ferrule Material | Polymer |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Fiber Mode | Singlemode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.75 dB |
Insertion Loss, typical | 0.25 dB |
Return Loss, minimum | 60 dB |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
Color | Green |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface Feature | Field Installable | Fusion splice | Unpinned |
Length | 57.6 mm | 2.268 in |
Ferrule Material | Polymer |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Fiber Mode | Singlemode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.75 dB |
Insertion Loss, typical | 0.25 dB |
Return Loss, minimum | 60 dB |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |