1-569876-0
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Snagless Boot, for category 5 and 5e plugs, shielded, 5.71 mm, 1000 per box, gray
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Shielded | Snagless |
Color | Gray |
Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Dimensions
Compatible Cable Diameter, maximum | 5.71 mm | 0.225 in |
Packaging and Weights
Packaging quantity | 1000 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Shielded | Snagless |
Color | Gray |
Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Dimensions
Compatible Cable Diameter, maximum | 5.71 mm | 0.225 in |
Packaging and Weights
Packaging quantity | 1000 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse