2111797-1 | MP-5EU-Boot-62-10
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Boot, 8-Position Plugs, Slim-line, Transparent, 6.2mm Max Cable OD
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
General Specifications
| Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless |
| Color | Clear |
| Compatible Plug Type | Cat 5 | Cat 5e |
Dimensions
| Compatible Cable Diameter, maximum | 6.2 mm | 0.244 in |
Packaging and Weights
| Included | Strain relief |
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
General Specifications
| Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless |
| Color | Clear |
| Compatible Plug Type | Cat 5 | Cat 5e |
Dimensions
| Compatible Cable Diameter, maximum | 6.2 mm | 0.244 in |
Packaging and Weights
| Included | Strain relief |
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
