Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Modular Plug, 6P/6C, unshielded, small conductor, std. body, flat oval, 2.29x6.61 mm cable jack OD, 500/bag
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
Cable Type | Flat oval, unshielded |
Conductor Type | Solid | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 45814 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 6.61 mm | 0.26 in |
Compatible Cable Diameter, minimum | 2.29 mm | 0.09 in |
Compatible Insulated Conductor Diameter, maximum | 0.86 mm | 0.034 in |
Compatible Insulated Conductor Diameter, minimum | 0.74 mm | 0.029 in |
Contact Plating Thickness | 1.27 µm |
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging Type | Bag | Box | Carton |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
Cable Type | Flat oval, unshielded |
Conductor Type | Solid | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 45814 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 6.61 mm | 0.26 in |
Compatible Cable Diameter, minimum | 2.29 mm | 0.09 in |
Compatible Insulated Conductor Diameter, maximum | 0.86 mm | 0.034 in |
Compatible Insulated Conductor Diameter, minimum | 0.74 mm | 0.029 in |
Contact Plating Thickness | 1.27 µm |
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging Type | Bag | Box | Carton |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |