760259540
Base Product: FT-MP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Kit, 8 pin configuration, large conductor Cat 6/6A, UTP, 25PC
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6 | 6A |
Cable Type | U/UTP (unshielded) |
Color | Clear |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
Compatible Cable Diameter, minimum | 5.5 mm | 0.217 in |
Compatible Insulated Conductor Diameter, maximum | 1.22 mm | 0.048 in |
Compatible Insulated Conductor Diameter, minimum | 1.12 mm | 0.044 in |
Contact Plating Thickness | 1.27 µm |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel | Phosphor Bronze |
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6 | 6A |
Cable Type | U/UTP (unshielded) |
Color | Clear |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in |
Compatible Cable Diameter, minimum | 5.5 mm | 0.217 in |
Compatible Insulated Conductor Diameter, maximum | 1.22 mm | 0.048 in |
Compatible Insulated Conductor Diameter, minimum | 1.12 mm | 0.044 in |
Contact Plating Thickness | 1.27 µm |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel | Phosphor Bronze |
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse