1933433-1
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
Modular Plug Kit, Category 6A, shielded, 8-position, 7.87 mm max cable jack OD, 2500/bag
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Modular plug | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Type | Round, shielded | 
| Conductor Type | Solid | Stranded | 
| Interface | RJ45 | 
| Positions/Loaded Contacts | 8/8 | 
| Termination Type | IDC | 
Dimensions
| Compatible Cable Diameter, maximum | 7.87 mm | 0.31 in | 
| Compatible Insulated Conductor Diameter, maximum | 1.22 mm | 0.048 in | 
| Compatible Insulated Conductor Diameter, minimum | 1.12 mm | 0.044 in | 
| Contact Plating Thickness | 1.27 µm | 
| Compatible Conductor Gauge, solid | 26–22 AWG | 
| Compatible Conductor Gauge, stranded | 26–22 AWG | 
Electrical Specifications
| Insulation Resistance, minimum | 500 MOhm | 
Material Specifications
| Contact Base Material | Phosphor Bronze | 
| Contact Plating Material | Gold over nickel | 
| Material Type | Polycarbonate | 
| Plug Shield Base Material | Brass | 
| Plug Shield Plating Material | Tin | 
Mechanical Specifications
| Plug Insertion Life, minimum | 1000 times | 
Environmental Specifications
| Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) | 
| Safety Standard | UL 1863 | 
Packaging and Weights
| Packaging quantity | 2500 | 
| Packaging Type | Bag | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Modular plug | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Type | Round, shielded | 
| Conductor Type | Solid | Stranded | 
| Interface | RJ45 | 
| Positions/Loaded Contacts | 8/8 | 
| Termination Type | IDC | 
Dimensions
| Compatible Cable Diameter, maximum | 7.87 mm | 0.31 in | 
| Compatible Insulated Conductor Diameter, maximum | 1.22 mm | 0.048 in | 
| Compatible Insulated Conductor Diameter, minimum | 1.12 mm | 0.044 in | 
| Contact Plating Thickness | 1.27 µm | 
| Compatible Conductor Gauge, solid | 26–22 AWG | 
| Compatible Conductor Gauge, stranded | 26–22 AWG | 
Electrical Specifications
| Insulation Resistance, minimum | 500 MOhm | 
Material Specifications
| Contact Base Material | Phosphor Bronze | 
| Contact Plating Material | Gold over nickel | 
| Material Type | Polycarbonate | 
| Plug Shield Base Material | Brass | 
| Plug Shield Plating Material | Tin | 
Mechanical Specifications
| Plug Insertion Life, minimum | 1000 times | 
Environmental Specifications
| Operating Temperature | -40 ºC to +85 ºC (-40 ºF to +185 ºF) | 
| Safety Standard | UL 1863 | 
Packaging and Weights
| Packaging quantity | 2500 | 
| Packaging Type | Bag | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Design Guidelines
Ordering Guide
Product Specification
Warranty
Customer Drawing
Design Guidelines
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            
                            