Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
S-Video to 110 Punchdown Module, black
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
Color | Black |
Mounting | Snap-in |
UTP 110 Terminal Block | 110 ohm |
Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
Impedance | 75 ohm |
Insulation Resistance, minimum | 50 mOhm |
Material Type | High-impact, flame retardant, thermoplastic |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
Color | Black |
Mounting | Snap-in |
UTP 110 Terminal Block | 110 ohm |
Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
Impedance | 75 ohm |
Insulation Resistance, minimum | 50 mOhm |
Material Type | High-impact, flame retardant, thermoplastic |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |