760005371 | M81-RCA-110-003-R
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M81 RCA to 110 Punchdown Module Audio and Video Adapter, black housing red connector
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
General Specifications
Color | Black |
Color, RCA | Red |
Mounting | Snap-in |
UTP 110 Terminal Block | 110 ohm |
Electrical Specifications
Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
Impedance | 75 ohm |
Insulation Resistance, minimum | 50 mOhm |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Multimedia outlet |
General Specifications
Color | Black |
Color, RCA | Red |
Mounting | Snap-in |
UTP 110 Terminal Block | 110 ohm |
Electrical Specifications
Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
Impedance | 75 ohm |
Insulation Resistance, minimum | 50 mOhm |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse