760027748 | MODG2-12LC-LS-PT
Base Product: G2-CARTRIDGES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 Modular Cassette with 12 LC LazrSPEED® 550 Pigtails
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette with pigtails |
Product Brand | LazrSPEED® |
General Specifications
Adapter Color | Aqua |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 12 |
Dimensions
Height | 30.48 mm | 1.2 in |
Width | 91.44 mm | 3.6 in |
Depth | 119.38 mm | 4.7 in |
Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss, typical | 0.27 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette with pigtails |
Product Brand | LazrSPEED® |
General Specifications
Adapter Color | Aqua |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 12 |
Dimensions
Height | 30.48 mm | 1.2 in |
Width | 91.44 mm | 3.6 in |
Depth | 119.38 mm | 4.7 in |
Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss, typical | 0.27 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse