Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FOMS-PANELS

Base Product

FOMS-FPS and FOMS-FPS-HD Fiber Termination/Splice Panels
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
Configure and display product variants of FOMS-PANELS by selecting options

Loading...
Product
Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
196948-000 | FOMS-FPS-O-SIS1-12 196948-000 | FOMS-FPS-O-SIS1-12
FOMS-FPS Fiber Termination/Splice Panel, 12 SC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing SC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 1 12 Hinged
250454-000 | FOMS-FPS-O-SES1-24 250454-000 | FOMS-FPS-O-SES1-24
FOMS-FPS Fiber Termination/Splice Panel, 24 SC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing SC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 1 24 Hinged
316900-000 | FOMS-FPS-O-SIS1-24 316900-000 | FOMS-FPS-O-SIS1-24
FOMS-FPS Fiber Termination/Splice Panel, 24 SC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing SC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 1 24 Hinged
761320-000 | FOMS-FPS-O-SIS2-24 761320-000 | FOMS-FPS-O-SIS2-24
FOMS-FPS Fiber Termination/Splice Panel, 24 SC/APC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing SC/APC EIA 19 in | EIA 23 in | ETSI 600 mm 1 24 Hinged
A19964-000 | FOMS-FPS-O-SKS1-24 A19964-000 | FOMS-FPS-O-SKS1-24
FOMS-FPS Fiber Termination/Splice Panel, 24 SC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing SC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 1 24 Hinged
A63387-000 | FOMS-FPS-O-PNS1-24 A63387-000 | FOMS-FPS-O-PNS1-24
FOMS-FPS Fiber Termination Panel, 24 SC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch panel Patching SC/UPC EIA 19 in | ETSI 600 mm 1 24 Hinged
C24382-000 | FOMS-FPS-O-SKL1-48 C24382-000 | FOMS-FPS-O-SKL1-48
FOMS-FPS Fiber Termination/Splice Panel, 48 LC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing LC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 1 48 Hinged
CB0056-000 | FOMS-FPS-O-SKL1-24 CB0056-000 | FOMS-FPS-O-SKL1-24
FOMS-FPS Fiber Termination/Splice Panel, 24 LC/UPC, singlemode, 1RU, 19 in, gray
EMEA CommScope® FOMS-FPS Fiber patch/splice panel Patching | Splicing LC/UPC EIA 19 in | EIA 23 in | ETSI 600 mm 1 24 Hinged
Features and Benefits
FOMS-FPS
The front patching/splicing shelf, FOMS-FPS, is a multi-purpose mechanical shelf assembly for a fiber management system in a rack environment. Its compact design and high-density capacity allow the FOMS-FPS to deliver carrier-class fiber management to central offices, POPs, FTTx, mobile systems and LANs.
Two versions are available:
  • Patching only
  • Patching & splicing to terminate loose tube, central core, IFC and ribbon cables

FOMS-FPS-HD
Designed for fiber management in a rack environment, the FOMS-FPS-HD is a highdensity, multi-purpose mechanical shelf with front patching and optional single element splicing. Its compact design makes it possible to handle a large amount of fibers in a small footprint. FOMS-FPS-HD delivers carrier-class fiber management to central offices and points-of-presence, as well as FTTH, mobile and local area networks.
Two versions are available:
  • Patching only
  • Patching and splicing to terminate loose tube, central core, IFC (intrafacility cable) and break-out cables

  • Angled connector patch panel reduces the risk of eye damage and ensures a positive fiber management for the equipment jumpers
  • Shelf can be delivered with pre-fibered pigtails or a pre-stubbed IFC (intrafacility cable)
  • Pivoting tray offers easy access to shelf’s interior, even when equipment patch cords are installed

Product classification

Product Type Fiber splice panel

General Specifications

Color Gray

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product classification

Product Type Fiber splice panel

General Specifications

Color Gray

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification