Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FOMS-FPS High Density Fiber Termination Panel, 48 SC/UPC, singlemode, 2RU, 19 in, gray
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FOMS-FPS |
Functionality | Patching |
Color | Gray |
Interface, front | SC/UPC |
Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
Rack Units | 2 |
Shelf Movement | Hinged |
Total Ports, quantity | 48 |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Click on image to enlarge. |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Fiber Mode | Singlemode |
Included | Mounting hardware |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FOMS-FPS |
Functionality | Patching |
Color | Gray |
Interface, front | SC/UPC |
Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
Rack Units | 2 |
Shelf Movement | Hinged |
Total Ports, quantity | 48 |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Fiber Mode | Singlemode |
Included | Mounting hardware |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |