Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FIST® GPS2 Fiber Termination/Splice Chassis, 2RU, 19 in, gray
Portfolio | CommScope® |
Product Brand | FIST® |
Product Series | FIST-GPS2 |
Functionality | Patching | Splicing |
Application | Used in FIST-GR3-style frames only |
Color | Gray |
Rack Type | EIA 19 in | ETSI 600 mm |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Finish | Powder coated |
Material Type | Galvanized steel |
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Included | Mounting hardware |
Packaging quantity | 1 |
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Portfolio | CommScope® |
Product Brand | FIST® |
Product Series | FIST-GPS2 |
Functionality | Patching | Splicing |
Application | Used in FIST-GR3-style frames only |
Color | Gray |
Rack Type | EIA 19 in | ETSI 600 mm |
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Finish | Powder coated |
Material Type | Galvanized steel |
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Included | Mounting hardware |
Packaging quantity | 1 |
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |