Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
iFDT Indoor Fiber Distribution Terminal, 48-fiber, SC/APC, ribbon IFC cable, 4000 feet
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Series | IFDT |
Functionality | Patching | Splicing |
Adapters, quantity | 48 |
Cable Entry Location | Bottom right | Top right |
Cable Type | IFC - Ribbon |
Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Fully loaded |
Interface | SC/APC |
Interface, stub | No connector |
Lock Type | Padlock ready |
Mounting | Wall |
Port, quantity | 48 |
Height | 476.25 mm | 18.75 in |
Width | 368.3 mm | 14.5 in |
Depth | 127 mm | 5 in |
Cable Length | 1219.2 m | 4000 ft |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Series | IFDT |
Functionality | Patching | Splicing |
Adapters, quantity | 48 |
Cable Entry Location | Bottom right | Top right |
Cable Type | IFC - Ribbon |
Color | Putty white |
Front Door Type | Double hinged |
Growth Configuration | Fully loaded |
Interface | SC/APC |
Interface, stub | No connector |
Lock Type | Padlock ready |
Mounting | Wall |
Port, quantity | 48 |
Height | 476.25 mm | 18.75 in |
Width | 368.3 mm | 14.5 in |
Depth | 127 mm | 5 in |
Cable Length | 1219.2 m | 4000 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |