Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
6-to-1 Unit Splitter, for outdoor cable diameter of 0.41 in
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Unit splitter kit |
Ordering Note | Order B sealant separately |
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Height | 8.128 mm | 0.32 in |
Width | 20.32 mm | 0.8 in |
Length | 50.8 mm | 2 in |
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Included | Six unit splitter | Split tube seal | Syringe |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Unit splitter kit |
Ordering Note | Order B sealant separately |
Color | Black |
Compatible Interface | LC | LC, keyed | SC | ST |
Height | 8.128 mm | 0.32 in |
Width | 20.32 mm | 0.8 in |
Length | 50.8 mm | 2 in |
Material Type, body | Acrylonitrile butadiene styrene (ABS) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Included | Six unit splitter | Split tube seal | Syringe |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |