1918802-1
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic MTP/MPO One Slot Reel Cleaner
Features and Benefits
- Cleans male or female MTP/MPO connectors
- Handles more than 400 cleanings per cleaner
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cleaning kit |
General Specifications
| Color | Blue |
| Compatible Connector Type | MPO/MTP (male) |
Dimensions
| Height | 83 mm | 3.268 in |
| Width | 48 mm | 1.89 in |
| Length | 127 mm | 5 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cleaning kit |
General Specifications
| Color | Blue |
| Compatible Connector Type | MPO/MTP (male) |
Dimensions
| Height | 83 mm | 3.268 in |
| Width | 48 mm | 1.89 in |
| Length | 127 mm | 5 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
