460201619
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Prodigy/FC/SC/ST Cleaner Pen, Universal 2.5mm O.D. Ferrule Application
Features and Benefits
- Cleans Prodigy male / female adapters and connectors
- Easy one-push operation with extendable/retractable contoured nozzle
- Highly effective cleaning via non-woven micro fiber
- Lint free and zero static
- 800+ cleanings per unit
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning kit |
Product Brand | NOVUX™ | PRODIGY™ |
General Specifications
Color | Black | Blue |
Dimensions
Height | 40 mm | 1.575 in |
Width | 30 mm | 1.181 in |
Length | 230 mm | 9.055 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.086 kg | 0.19 lb |
Product classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning kit |
Product Brand | NOVUX™ | PRODIGY™ |
General Specifications
Color | Black | Blue |
Dimensions
Height | 40 mm | 1.575 in |
Width | 30 mm | 1.181 in |
Length | 230 mm | 9.055 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.086 kg | 0.19 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse