Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Cleaning and Inspection Kits, Fiber Optic Cleaning Kit Including Microscope and Adapter Tips
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Fiber cleaning and inspection kit |
Compatible Interface | LC | MPO | SC | ST |
Included | Cleaning cassette | Connector cleaner | Fiber cleaning solution, 3 oz | Forty cleaning swabs, 1.25 mm | Forty cleaning swabs, 2.5 mm | Hard case | Instruction sheet | Probe microscope and display |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Fiber cleaning and inspection kit |
Compatible Interface | LC | MPO | SC | ST |
Included | Cleaning cassette | Connector cleaner | Fiber cleaning solution, 3 oz | Forty cleaning swabs, 1.25 mm | Forty cleaning swabs, 2.5 mm | Hard case | Instruction sheet | Probe microscope and display |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |