101192-000 | T-DUX-90
- Available in:
- Latin America
- North America
TDUX - Inflatable Duct Seal, size 90
Features and Benefits
- Flexible and reliable wraparound inflatable sealing system for cables
- Fast and easy to install or remove, even when water is flowing out of the duct
- Independent of duct or cable ovality
- Water and airtight up to 50 kPa (7 psi)
- Environmentaly friendly, non-toxic and resistant to chemicals
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Cable duct seal |
| Product Series | TDUX |
| Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Dimensions
| Width | 120 mm | 4.724 in |
| Length | 422 mm | 16.614 in |
| Cable Diameter, maximum | 83 mm | 3.268 in |
| Cable Diameter, minimum | 22 mm | 0.866 in |
| Conduit Inner Diameter, maximum | 100 mm | 3.937 in |
| Conduit Inner Diameter, minimum | 60 mm | 2.362 in |
Dimension Drawing
| Click on image to enlarge. |
Environmental Specifications
| Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Packaging and Weights
| Included | Inflatable bladder with sealing mechanism |
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Cable duct seal |
| Product Series | TDUX |
| Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Dimensions
| Width | 120 mm | 4.724 in |
| Length | 422 mm | 16.614 in |
| Cable Diameter, maximum | 83 mm | 3.268 in |
| Cable Diameter, minimum | 22 mm | 0.866 in |
| Conduit Inner Diameter, maximum | 100 mm | 3.937 in |
| Conduit Inner Diameter, minimum | 60 mm | 2.362 in |
Dimension Drawing
| Click on image to enlarge. |
Environmental Specifications
| Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Packaging and Weights
| Included | Inflatable bladder with sealing mechanism |
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
