258512-000 | TDUX-35-INT
- Available in:
- EMEA
TDUX - Inflatable Duct Seal, size 35
Features and Benefits
- Flexible and reliable wraparound inflatable sealing system for cables
- Fast and easy to install or remove, even when water is flowing out of the duct
- Independent of duct or cable ovality
- Water and airtight up to 50 kPa (7 psi)
- Environmentaly friendly, non-toxic and resistant to chemicals
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Cable duct seal |
Product Series | TDUX |
Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Dimensions
Width | 120 mm | 4.724 in |
Length | 155 mm | 6.102 in |
Cable Diameter, maximum | 25 mm | 0.984 in |
Cable Diameter, minimum | 12 mm | 0.472 in |
Conduit Inner Diameter, maximum | 35 mm | 1.378 in |
Conduit Inner Diameter, minimum | 25 mm | 0.984 in |
Dimension Drawing
Click on image to enlarge. |
Environmental Specifications
Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Packaging and Weights
Included | Inflatable bladder with sealing mechanism |
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Cable duct seal |
Product Series | TDUX |
Ordering Note | When sealing more than two cables in a duct, seperate orderable TDUX-CL clips are to be used |
Dimensions
Width | 120 mm | 4.724 in |
Length | 155 mm | 6.102 in |
Cable Diameter, maximum | 25 mm | 0.984 in |
Cable Diameter, minimum | 12 mm | 0.472 in |
Conduit Inner Diameter, maximum | 35 mm | 1.378 in |
Conduit Inner Diameter, minimum | 25 mm | 0.984 in |
Dimension Drawing
Click on image to enlarge. |
Environmental Specifications
Installation temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
Packaging and Weights
Included | Inflatable bladder with sealing mechanism |
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse