Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 25 pcs
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 16 mm | 0.63 in |
Recovered Inside Diameter, maximum | 5 mm | 0.197 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 25 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 16 mm | 0.63 in |
Recovered Inside Diameter, maximum | 5 mm | 0.197 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 25 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |