Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MWTM Medium-Wall Heat-Shrinkable Tubing kit, 180 mm/60 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 180 mm | 7.087 in |
Recovered Inside Diameter, maximum | 60 mm | 2.362 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 180 mm | 7.087 in |
Recovered Inside Diameter, maximum | 60 mm | 2.362 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 5 |
Packaging Type | Bag | Carton |