Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
XCSM Thick-Wall Heat-Shrinkable Tubing kit, 30 mm/8 mm Shrink ratio, 500 mm long, hotmelt adhesive, 20 pcs
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 500 mm | 19.685 in |
Expanded Inside Diameter, minimum | 30 mm | 1.181 in |
Recovered Inside Diameter, maximum | 8 mm | 0.315 in |
Material Type | Polyolefin |
Environmental Space | Buried | Submersible |
Packaging quantity | 20 |
Packaging Type | Bag | Carton |
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 500 mm | 19.685 in |
Expanded Inside Diameter, minimum | 30 mm | 1.181 in |
Recovered Inside Diameter, maximum | 8 mm | 0.315 in |
Material Type | Polyolefin |
Environmental Space | Buried | Submersible |
Packaging quantity | 20 |
Packaging Type | Bag | Carton |