Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 400 mm long, hotmelt adhesive, 15 pcs
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 400 mm | 15.748 in |
Expanded Inside Diameter, minimum | 115 mm | 4.528 in |
Recovered Inside Diameter, maximum | 30 mm | 1.181 in |
Material Type | Polyolefin |
Environmental Space | Buried | Submersible |
Packaging quantity | 15 |
Packaging Type | Bag | Carton |
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 400 mm | 15.748 in |
Expanded Inside Diameter, minimum | 115 mm | 4.528 in |
Recovered Inside Diameter, maximum | 30 mm | 1.181 in |
Material Type | Polyolefin |
Environmental Space | Buried | Submersible |
Packaging quantity | 15 |
Packaging Type | Bag | Carton |