QDR-4RU
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Q3000 Front Door Kit, 4RU
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Door kit |
Product Series | Q3000 |
General Specifications
Application | For use with Q3000 panels |
Color | Clear |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Door kit |
Product Series | Q3000 |
General Specifications
Application | For use with Q3000 panels |
Color | Clear |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse