FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 12 LC/UPC, multimode, OM4, black
Specifications
Product Classification
Regional Availability | India |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | FMS |
General Specifications
Functionality | Patching | Splicing |
Body Style | Symmetrical |
Cable Exit Location | Rear, left side | Rear, right side |
Color | Black |
Interface, front | LC/UPC |
Fiber Color Code | TIA-598 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 1 |
Splicing Type | Heat shrink, single fiber fusion |
Total Ports, quantity | 12 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 320 mm | 12.598 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 20 dB |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | India |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | FMS |
General Specifications
Functionality | Patching | Splicing |
Body Style | Symmetrical |
Cable Exit Location | Rear, left side | Rear, right side |
Color | Black |
Interface, front | LC/UPC |
Fiber Color Code | TIA-598 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 1 |
Splicing Type | Heat shrink, single fiber fusion |
Total Ports, quantity | 12 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 320 mm | 12.598 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 20 dB |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse