760184960 | LC02-LP-SHUTTER-GR-25-PACK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC Duplex Low Profile Adapter Shutter Assembly, green with collar with opaque shutter
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Shutter assembly |
General Specifications
Body Style | Duplex |
Color | Green |
Compatible Interface | LC |
Interface | LC |
Interface Feature | Reduced footprint |
Mounting | Collar with shutter assembly |
Shutter Color | Opaque |
Shuttered | Yes |
Dimensions
Height | 11.9 mm | 0.469 in |
Width | 14.8 mm | 0.583 in |
Length | 11.7 mm | 0.461 in |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Shutter assembly |
General Specifications
Body Style | Duplex |
Color | Green |
Compatible Interface | LC |
Interface | LC |
Interface Feature | Reduced footprint |
Mounting | Collar with shutter assembly |
Shutter Color | Opaque |
Shuttered | Yes |
Dimensions
Height | 11.9 mm | 0.469 in |
Width | 14.8 mm | 0.583 in |
Length | 11.7 mm | 0.461 in |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse