CommScope, Inc. has added the Uniprise Ultra 10 Unshielded Twisted Pair (UTP) structured cabling system to its quality portfolio of reliable, cost-effective 10 gigabits per second (Gbp/s) infrastructure solutions for communications networks.
The Uniprise Ultra 10® UTP system joins the Uniprise Ultra 10 Foiled Twisted Pair (FTP) copper and Uniprise Ready™ fiber solutions to deliver a full range of Uniprise 10 Gb/s media solutions. Ideal for value-oriented environments that are heavily adopting 10 Gb/s applications—including small-to-medium-sized enterprises, data center-equipped intelligent buildings, local and municipal government buildings, and primary and secondary educational campuses—the Ultra 10 UTP/FTP solutions enable IT managers to stay within budgets while also improving network performance.
Demand for bandwidth-intensive applications like streaming video, online media sharing, and virtual file storage that require 10 Gb/s connectivity has been growing at a faster rate than most mid-size enterprise IT budgets. Combining quality, reliability and performance, the Uniprise Ultra 10 copper systems provide cost-effective, extended bandwidth functionality to help businesses evolve network capabilities and prepare for emerging applications while maximizing IT spending.
“At CommScope, we understand that no business is immune to cost constraints. Our Uniprise Copper Solutions strive to meet budget needs without sacrificing the quality, reliability and performance of our standards-compliant telecommunications technology,” said Morgan Kurk, senior vice president, Enterprise Intelligent Buildings, CommScope. “By adding the Uniprise Ultra 10 system to the Uniprise® family of 10 Gb/s solutions, we can now offer our customers a complete range of end-to-end solutions for improving bandwidth, data throughput and network efficiency into tomorrow.”
Backed by CommScope’s Uniprise 20-year warranty, Uniprise Ultra 10 systems extend bandwidth without degrading internal channel transmission performance by suppressing interference from external pairs to eliminate alien crosstalk at frequencies up to 500 MHz. The Uniprise Ultra 10 UTP solution debuts in the North American Region and will be introduced gradually on a global scale in all regions where Uniprise products are offered.
Resource Links
- Uniprise Ultra 10 UTP/FTP Solutions
- Uniprise Ultra 10 UTP/FTP Solutions Video
- Uniprise Ultra 10 UTP Photo Album
- Uiniprise Ultra 10 FTP Photo Album
- Uniprise Ultra 10 UTP/FTP Solutions Guide
Uniprise and Ultra 10 are registered trademarks and Ready is a trademark of CommScope Inc.
About CommScope
CommScope, Inc. (NYSE: CTV; www.commscope.com) provides essential infrastructure that makes communication possible. We empower people to connect and communicate seamlessly where, when, and how they choose. Our solutions and services for wired and wireless networks enable high-bandwidth data, video, and voice applications everywhere—at home, at work, and on the go. Through every wave of technology, CommScope helps the world connect and evolve. Backed by numerous respected brands such as Andrew®, SYSTIMAX® and Uniprise®, CommScope supports customers in more than 100 countries around the world through its focus on integrity, ethics, quality and technical innovation.
This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.
News Media Contact:
Jane Ito, CommScope
+1 972 792 3208 or jito@commscope.com
or
Investor Contact:
Phil Armstrong, CommScope
+1 828-323-4848