Danish Railways on Track for Real Time Management System Using 10G Copper Cabling Infrastructure

DSB First Company Worldwide to Choose SYSTIMAX® iPatch® Real-time Infrastructure Management System for its National Control Center
March 13, 2006 COPENHAGEN, Denmark

SYSTIMAX Solutions™, the worldwide leader in structured connectivity solutions, today announced that the Danish railway company DSB is the first company worldwide to manage its 10 Gb/s copper cabling infrastructure using the SYSTIMAX® iPatch® Real Time Infrastructure System. To achieve 10 Gb/s performance with lower network management costs, DSB has combined advanced iPatch technology with the SYSTIMAX GigaSPEED® X10D Solution at its national control center located in Copenhagen.

The iPatch Real Time Infrastructure Management System, helps managers at the control center maintain real time control over the network’s physical layer. It also assists in providing the high levels of security, improved manageability and fast disaster recovery they need to minimize the risk of disruption to rail services.

“The Local Area Networks at our control center are vital - not only for improving operational efficiency but also for ensuring that our rail services run as they should. Connectivity problems are simply not acceptable,” said Per Krog Hemmingsen, Project Manager at DSB. “The iPatch System gives us an accurate, minute-by-minute picture of the physical infrastructure via desktop PCs while helping us react immediately when action is needed.”

Installed by SYSTIMAX Solutions Prestige BusinessPartner, Ementor/Topnordic, the iPatch system’s powerful monitoring and diagnostic tools enable close control and responsive management of both copper and fiber connections. From network distribution frames to the manager’s desk, it is tailored to deliver the information needed for faster fault correction along with efficient network management.

At the same time, the iPatch System reduces the costs of running a network. Electronic orders and on-screen instructions to technicians make moves, adds and changes faster with less risk of errors. These new technical resources allow DSB to manage a much more sophisticated, high performance network than was previously possible.

The Ementor/Topnordic SYSTIMAX Prestige BusinessPartner team under the guidance of Thomas Fog, Business Development Manager, Ementor/Topnordic has been working closely with SYSTIMAX Solutions to specify and design what SYSTIMAX believes is the best solution for DSB.

“DSB, who are the leading railway operator in Denmark, have a cabling infrastructure and specifications which are the foundation for many mission-critical systems supporting its national and international operations,” said Martin Kristensen, Nordic Sales Director, SYSTIMAX Solutions. “The iPatch System secures the information flow that underpins the company’s ability to meet commitments to customers and moves control of vital communications channels to a higher level in the organization.”

The new network infrastructure at DSB’s control center includes more than 1,000 outlets that will support video, audio, CCTV, access control and VoIP as well as data and voice connections. From the iPatch intelligent panels in the distribution frames, 10 Gb/s GigaSPEED X10D copper cables run alongside SYSTIMAX LazrSPEED® multimode fiber connections to 30 floor boxes. Located throughout the center, these boxes each have 20 RJ45-type outlets and two fiber outlets.

The GigaSPEED X10D UTP solution complies with the latest IEEE 802.3an specifications for 10GBASE-T as well as the proposed TIA and ISO/IEC specifications for Category 6A/Class E(A) cabling. It will support 10Gb/s transmission from end-to-end in a 100-meter, four-connector channel, even under adverse conditions.

About

SYSTIMAX Solutions™, a CommScope company (NYSE: CTV), is a worldwide leader in structured cabling systems and provides integrated end-to-end connectivity solutions for voice, data, video and building management applications in both wired and wireless enterprise networks.

SYSTIMAX Solutions supplies its high performance and market-leading range of products through a network of highly skilled BusinessPartners. The product range includes the copper-based GigaSPEED® X10D and GigaSPEED XL Solutions, the fiber optic LazrSPEED® and TeraSPEED™ Solutions and the intelligent patching iPatch® System. The SYSTIMAX AirSPEED™ Solution adds a wireless option to the portfolio. SYSTIMAX Labs and the people who have spearheaded these innovations will continue to play an integral role in the future success of SYSTIMAX Solutions. Currently the company’s BusinessPartners install an average of over 1,000 miles (1,600km) of SYSTIMAX cable every day in approximately 120 countries worldwide. For further information, please visit http://www.systimax.com.

Forward-looking Statements

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

About Ementor

Ementor is a leading provider of infrastructure solutions in Scandinavia with headquarter in Oslo and a turnover of NOK 3.5 billion in 2005. The Company has a strong position with key global technology partners such as Cisco, IBM, Microsoft and HP. Ementor has approximately 1 500 employees. The Company is located in Norway, Denmark and Sweden with 14 offices.

Within the scope of infrastructure solutions Ementor provides customers with hardware, software, infrastructure consultancy as well as ongoing service and support. Ementor designs, builds and manages IT infrastructure solutions within IT platform/system, communication, collaboration and security. Ementor helps strengthen customer’s competitiveness by combining technology and competence in practice. This is one of the reasons for why Ementor is one of the most highly certified IT companies in the region.

Ementor ASA is listed on the Oslo Stock Exchange with approx. 13 800 shareholders and Kistefos AS is currently the largest single shareholder with 21.9% of the shares.

Media Enquiries:
Martin Kristensen
SYSTIMAX Solutions
+ 00 45 3056 1774
mkristensen@systimax.com