1967057-4

Outside Plant Fiber Optic Cable, armored, 12-fiber, SM, OS2, loose tube, gel-filled, 2000 m

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Asia
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.22 dB/km @ 1,550 nm   |   0.34 dB/km @ 1,310 nm
Standards Compliance   TIA-492CAAB (OS2)
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
Strength Members   E-glass yarns
   
Construction Materials  
Jacket Material   High density polyethylene (HDPE)
Total Fiber Count   12
Armor Type   Electrolytic chrome-coated steel (ECCS) tape
Fiber Type   G.652.D   |   OS2
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   2.40 mm   |   0.09 in
Cable Length   2000 m   |   6562 ft
Cable Weight   160.0 kg/km
Diameter Over Jacket   12.50 mm   |   0.49 in
Filler, quantity   3
   
Physical Specifications  
Cable Crush Resistance, maximum   40 N/mm
Tensile Load, short term, maximum   4000 N   |   899 lbf
   
Environmental Specifications  
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)