MLOC-F1XM-4

MLOC Male Multiport latching connector NEX10 male Interface cluster for CRAN/Small cell base station antennas four port

Product Classification  
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   NEX10 Male
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 6000 MHz
Average Power at Frequency   100.0 W @ 900 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -119 dBm @ 1800 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   500.00 V
dc Test Voltage   1000 V
Outer Contact Resistance, maximum   1.00 mOhm
Inner Contact Resistance, maximum   2.00 mOhm
Peak Power, maximum   0.66 kW
Insertion Loss, typical 0.10 dB
Shielding Effectiveness   -90 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Attachment Method   Solder
Outer Contact Plating   Silver
Inner Contact Plating   Silver
Interface Durability   50 cycles
Interface Durability Method   IEC 61169-4:17
Insertion Force   66.72 N   |   15.00 lbf
Insertion Force Method   MIL-C-39012C-3.12, 4.6.9
Pressurizable   No
   
Dimensions  
Height   72.00 mm   |   2.83 in
Length   40.00 mm   |   1.57 in
Weight   0.95 kg   |   2.09 lb
Width   47.00 mm   |   1.85 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Immersion Test Mating   Mated
Immersion Test Method   IEC 60068-2-17
Moisture Resistance Test Method   IEC 60068-2-3
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
1000–3000 MHz1.0730.00
3000–4200 MHz1.1126.00
4200–5000 MHz1.1225.00
5000–6000 MHz1.2918.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel